Safety Interlock Switches
GS-M series
Mounting bracket for GS-M5 Series GS-MB11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-MB11 | |||
Type | Hinged door | |||
Applicable model | for GS-M5 Series | |||
Frame size | 30 - 40 mm 1.18" - 1.57" | |||
Weight | Approx. 120 g 4.23 oz |