Safety Interlock Switches
GS-M series
Mounting bracket for GS-M9 Series GS-MB23
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-MB23 | |||
Type | Hinged door | |||
Applicable model | for GS-M9 Series | |||
Frame size | 40 - 45 mm 1.57" - 1.77" | |||
Weight | Approx. 90 g 3.17 oz |