Safety Interlock Switches
GS-M series
Mounting bracket for GS-ML5 Series GS-MB31
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-MB31 | |||
Type | Sliding door | |||
Applicable model | for GS-ML5 Series | |||
Frame size | 30 - 40 mm 1.18" - 1.57" | |||
Weight | Approx. 270 g 9.52 oz | |||