Specs Linear Cylinder Sensor CS-L series

Linear cylinder sensor Standard type C-shaped slot PNP M8 connector 30 mm to 75 mm

Model

CS-LC30PC

CS-LC40PC

CS-LC50PC

CS-LC60PC

CS-LC75PC

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

C-shaped slot *1

PNP/NPN, Cable type

PNP M8 connector *2

Cylinder sensor

Sensor size

30 mm 1.18"

40 mm 1.57"

50 mm 1.97"

60 mm 2.36"

75 mm 2.95"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *3

Detection cycle

1 ms *4

Impact monitoring function

Available (PNP M8 connector type only)

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5

Network function

PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3)

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 14 g 0.49 oz

Approx. 15 g 0.53 oz

Approx. 16 g 0.56 oz

Approx. 17 g 0.60 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 Switching to NPN is possible when using a high-functionality amplifier.
*3 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*4 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*5 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*6 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type C-shaped slot PNP M8 connector 100 mm to 200 mm

Model

CS-LC100PC

CS-LC125PC

CS-LC150PC

CS-LC175PC

CS-LC200PC

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

C-shaped slot *1

PNP/NPN, Cable type

PNP M8 connector *2

Cylinder sensor

Sensor size

100 mm 3.94"

125 mm 4.92"

150 mm 5.91"

175 mm 6.89"

200 mm 7.87"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *3

Detection cycle

1 ms *4

Impact monitoring function

Available (PNP M8 connector type only)

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5

Network function

PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3)

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 18 g 0.64 oz

Approx. 20 g 0.71 oz

Approx. 21 g 0.74 oz

Approx. 23 g 0.81 oz

Approx. 24 g 0.84 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 Switching to NPN is possible when using a high-functionality amplifier.
*3 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*4 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*5 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*6 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type C-shaped slot PNP strand wire 30 mm to 75 mm

Model

CS-LC30P

CS-LC40P

CS-LC50P

CS-LC60P

CS-LC75P

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

C-shaped slot *1

PNP/NPN, Cable type

PNP strand wire

Cylinder sensor

Sensor size

30 mm 1.18"

40 mm 1.57"

50 mm 1.97"

60 mm 2.36"

75 mm 2.95"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 31 g 1.09 oz

Approx. 32 g 1.13 oz

Approx. 33 g 1.16 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type C-shaped slot PNP strand wire 100 mm to 200 mm

Model

CS-LC100P

CS-LC125P

CS-LC150P

CS-LC175P

CS-LC200P

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

C-shaped slot *1

PNP/NPN, Cable type

PNP strand wire

Cylinder sensor

Sensor size

100 mm 3.94"

125 mm 4.92"

150 mm 5.91"

175 mm 6.89"

200 mm 7.87"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 35 g 1.24 oz

Approx. 36 g 1.27 oz

Approx. 38 g 1.34 oz

Approx. 39 g 1.38 oz

Approx. 45 g 1.59 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type C-shaped slot NPN strand wire 30 mm to 75 mm

Model

CS-LC30N

CS-LC40N

CS-LC50N

CS-LC60N

CS-LC75N

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

C-shaped slot *1

PNP/NPN, Cable type

NPN strand wire

Cylinder sensor

Sensor size

30 mm 1.18"

40 mm 1.57"

50 mm 1.97"

60 mm 2.36"

75 mm 2.95"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 31 g 1.09 oz

Approx. 32 g 1.13 oz

Approx. 33 g 1.16 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type C-shaped slot NPN strand wire 100 mm to 200 mm

Model

CS-LC100N

CS-LC125N

CS-LC150N

CS-LC175N

CS-LC200N

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

C-shaped slot *1

PNP/NPN, Cable type

NPN strand wire

Cylinder sensor

Sensor size

100 mm 3.94"

125 mm 4.92"

150 mm 5.91"

175 mm 6.89"

200 mm 7.87"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 35 g 1.24 oz

Approx. 36 g 1.27 oz

Approx. 38 g 1.34 oz

Approx. 39 g 1.38 oz

Approx. 45 g 1.59 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type T-shaped slot PNP M8 connector 30 mm to 80 mm

Model

CS-LT30PC

CS-LT40PC

CS-LT50PC

CS-LT60PC

CS-LT80PC

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

T-shaped slot *1

PNP/NPN, Cable type

PNP M8 connector *2

Cylinder sensor

Sensor size

30 mm 1.18"

40 mm 1.57"

50 mm 1.97"

60 mm 2.36"

80 mm 3.15"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *3

Detection cycle

1 ms *4

Impact monitoring function

Available (PNP M8 connector type only)

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5

Network function

PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3)

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 14 g 0.49 oz

Approx. 15 g 0.53 oz

Approx. 16 g 0.56 oz

Approx. 17 g 0.60 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 Switching to NPN is possible when using a high-functionality amplifier.
*3 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*4 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*5 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*6 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type T-shaped slot PNP M8 connector 100 mm to 200 mm

Model

CS-LT100PC

CS-LT125PC

CS-LT150PC

CS-LT175PC

CS-LT200PC

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

T-shaped slot *1

PNP/NPN, Cable type

PNP M8 connector *2

Cylinder sensor

Sensor size

100 mm 3.94"

125 mm 4.92"

150 mm 5.91"

175 mm 6.89"

200 mm 7.87"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *3

Detection cycle

1 ms *4

Impact monitoring function

Available (PNP M8 connector type only)

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5

Network function

PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3)

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 18 g 0.64 oz

Approx. 20 g 0.71 oz

Approx. 21 g 0.74 oz

Approx. 23 g 0.81 oz

Approx. 24 g 0.84 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 Switching to NPN is possible when using a high-functionality amplifier.
*3 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*4 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*5 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*6 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type T-shaped slot PNP strand wire 30 mm to 80 mm

Model

CS-LT30P

CS-LT40P

CS-LT50P

CS-LT60P

CS-LT80P

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

T-shaped slot *1

PNP/NPN, Cable type

PNP strand wire

Cylinder sensor

Sensor size

30 mm 1.18"

40 mm 1.57"

50 mm 1.97"

60 mm 2.36"

80 mm 3.15"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 31 g 1.09 oz

Approx. 32 g 1.13 oz

Approx. 33 g 1.16 oz

Approx. 34 g 1.20 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type T-shaped slot PNP strand wire 100 mm to 200 mm

Model

CS-LT100P

CS-LT125P

CS-LT150P

CS-LT175P

CS-LT200P

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

T-shaped slot *1

PNP/NPN, Cable type

PNP strand wire

Cylinder sensor

Sensor size

100 mm 3.94"

125 mm 4.92"

150 mm 5.91"

175 mm 6.89"

200 mm 7.87"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 35 g 1.24 oz

Approx. 36 g 1.27 oz

Approx. 38 g 1.34 oz

Approx. 39 g 1.38 oz

Approx. 45 g 1.59 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type T-shaped slot NPN strand wire 30 mm to 80 mm

Model

CS-LT30N

CS-LT40N

CS-LT50N

CS-LT60N

CS-LT80N

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

T-shaped slot *1

PNP/NPN, Cable type

NPN strand wire

Cylinder sensor

Sensor size

30 mm 1.18"

40 mm 1.57"

50 mm 1.97"

60 mm 2.36"

80 mm 3.15"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 31 g 1.09 oz

Approx. 32 g 1.13 oz

Approx. 33 g 1.16 oz

Approx. 34 g 1.20 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Standard type T-shaped slot NPN strand wire 100 mm to 200 mm

Model

CS-LT100N

CS-LT125N

CS-LT150N

CS-LT175N

CS-LT200N

Image

Type

Sensor type

Linear cylinder sensor Standard type

Supported slot shape

T-shaped slot *1

PNP/NPN, Cable type

NPN strand wire

Cylinder sensor

Sensor size

100 mm 3.94"

125 mm 4.92"

150 mm 5.91"

175 mm 6.89"

200 mm 7.87"

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *2

Detection cycle

1 ms *3

Impact monitoring function

—

Display method

Bar LED

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 35 g 1.24 oz

Approx. 36 g 1.27 oz

Approx. 38 g 1.34 oz

Approx. 39 g 1.38 oz

Approx. 45 g 1.59 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*3 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*4 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*5 Including load current: 136 mA or less.

Back to top

Linear cylinder sensor Dual type C-shaped slot/T-shaped slot

Model

CS-LDC30PC

CS-LDT30PC

Image

Type

Sensor type

Linear cylinder sensor Dual type

Supported slot shape

C-shaped slot *1

T-shaped slot *1

PNP/NPN, Cable type

PNP M8 connector *2

Cylinder sensor

Sensor size

30 mm 1.18" × 2 heads

Detection length

Supported cylinder length + 5 mm 0.20"

Minimum detectable magnetic flux density

2 mT

Max. supported speed

3 m/s 9.8 ft/s

Resolution

0.1 mm 0.0004"

Repeatability

±0.5 mm ±0.02" *3

Detection cycle

1 ms *4

Impact monitoring function

Available

Display method

Bar LED

Number of outputs

When using just the sensor

1 per head

When connected to IO-Link or the SP-N/V Series

4 per head

Control output

Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5

Network function

—

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR

Weight

Approx. 28 g 0.99 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
*2 Switching to NPN is possible when using a high-functionality amplifier.
*3 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*4 The default response time is 3 ms. The response time can be set as fast as 2 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +11 ms. When used with a smart cushion valve, the time increases by up to +6 ms.
*5 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*6 Including load current: 136 mA or less.

Back to top

High-functionality amplifier

Model

CS-LA1C

Image

Type

High-functionality amplifier

Number of connectable cylinder sensors

Max. 2 *1

Number of outputs

When using just the sensor

3

When using IO-Link

4 *2

Control output

PNP/NPN switchable, Open-collector output: 30 VDC or less, 100 mA total for 3 outputs, Residual voltage: 2.5 V or less

Network function

IO-Link (Specification v1.1/COM3)

Power supply

Power voltage

24 VDC -20 to +25%, ripple included, Class 2 or LPS *3

Power consumption

1.2 W
(50 mA or less at 24 V/62 mA or less at 19.2 V [high-functionality amplifier only; excluding load current]) *4

Environmental resistance

Enclosure rating

IP65/IP67

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +50°C -4 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz;
Power spectral density: 0.816 G2/Hz;
X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

PBT SUS303

Weight

Approx. 20 g 0.71 oz

*1 Y-shaped cable required to connect two devices.
*2 When using the dual type, connecting two units with a Y-cable provides 4 outputs per head, for a total of 8 outputs.
*3 The total cable length of the cable between the cylinder sensor and the high-functionality amplifier and of the high-functionality amplifier power cable must be no more than 30 m 98.4'. (When using IO-Link, the high-functionality amplifier power cable must be no more than 20 m 65.6'.)
*4 Including load current and connected sensors: 230 mA or less

Back to top