Digital Fiberoptic Sensor
FS-N series
Contact Us: 1-888-539-3623 Inquiry form
Waterproof Adapter B OP-87380
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87380 | |||
Type | Waterproof Adapter B | |||
Overview | Used when small diameter fiber unit is used with water-proof amplifier FS-N15CN/FS-N15CP. | |||
Applicable product | FS-N15CN/N15CP + Φ 1.0 fiber unit | |||
Number included | 1 pcs. | |||
Note | This is included with the FS-N15CN/N15CP water-proof amplifier. Use this product when using the small-diameter (1.0) fiber unit (however, the rating is IP65 not IP66). | |||