Digital Fiber Optic Sensors
FS-N series
Specs Digital Fiber Optic Sensors FS-N series
|
Model |
FS-N11N |
FS-N12N |
FS-N11CN |
FS-N12CN |
FS-N13N |
FS-N14N |
FS-N11MN |
|||
|
Image |
|
|
|
|
|
|
|
|||
|
Type |
Standard 1 output |
Standard 1 output |
High functionality 2 output |
Monitor output |
||||||
|
Output |
NPN |
|||||||||
|
Main unit/expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
Main unit |
|||
|
Control output |
1 |
2 |
1 |
|||||||
|
Monitor output (1-5 V) |
- |
1 |
||||||||
|
External input |
- |
1 |
- |
|||||||
|
Light source LED |
Red, 4-element LED |
|||||||||
|
APC |
ON/OFF switchable (Factory setting: OFF) |
|||||||||
|
Response time |
50 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) |
|||||||||
|
Number of interference prevention units |
0 for HIGH SPEED; 4 for FINE; 8 for TURBO/SUPER/ULTRA/MEGA |
|||||||||
|
Unit expansion |
Up to 16 units can be connected total (two output type is treated as two units) |
|||||||||
|
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
||||||||
|
Current Consumption |
Normal: 900 mW or less (36 mA max. at 24 V, 48 mA max. at 12 V)*1 |
|||||||||
|
Environmental resistance |
Ambient light |
Incandescent lamp: 20,000 lux or less, Sunlight: 30,000 lux or less |
||||||||
|
Ambient temperature |
-20 to +55 °C -4 to +131 °F (No freezing)*2 |
|||||||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||||
|
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
|||||||||
|
Case material |
Both main unit and expansion unit housing material: Polycarbonate |
|||||||||
|
Weight |
Approx. 75 g |
Approx. 45 g |
Approx. 22 g |
Approx. 80 g |
Approx. 70 g |
Approx. 75 g |
||||
|
*1 Increases 100 mW (4.0 mA) for High Speed mode |
||||||||||
|
Model |
FS-N11P |
FS-N12P |
FS-N11CP |
FS-N12CP |
FS-N13P |
FS-N14P |
FS-N13CP |
FS-N14CP |
|||
|
Image |
|
|
|
|
|
|
|
|
|||
|
Type |
Standard 1 output |
Standard 1 output |
High functionality 2 output |
High functionality 2 output |
|||||||
|
Output |
PNP |
||||||||||
|
Main unit/expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
|||
|
Control output |
1 |
2 |
|||||||||
|
External input |
- |
1 |
- |
||||||||
|
Light source LED |
Red, 4-element LED |
||||||||||
|
APC |
ON/OFF switchable (Factory setting: OFF) |
||||||||||
|
Response time |
50 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) |
||||||||||
|
Number of interference prevention units |
0 for HIGH SPEED; 4 for FINE; 8 for TURBO/SUPER/ULTRA/MEGA |
||||||||||
|
Unit expansion |
Up to 16 units can be connected total (two output type is treated as two units) |
||||||||||
|
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
|||||||||
|
Current Consumption |
Normal: 950 mW or less (39 mA max. at 24 V, 52 mA max. at 12 V)*1 |
Normal: 1050 mW or less (42 mA max. at 24 V, 56 mA max. at 12 V)*1 |
|||||||||
|
Environmental resistance |
Ambient light |
Incandescent lamp: 20,000 lux or less, Sunlight: 30,000 lux or less |
|||||||||
|
Ambient temperature |
-20 to +55 °C -4 to +131 °F (No freezing)*2 |
||||||||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
|
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
||||||||||
|
Case material |
Both main unit and expansion unit housing material: Polycarbonate |
||||||||||
|
Weight |
Approx. 75 g |
Approx. 45 g |
Approx. 22 g |
Approx. 80 g |
Approx. 70 g |
Approx. 22 g |
|||||
|
*1 Increases 100 mW (4.0 mA) for High Speed mode |
|||||||||||
|
Model |
FS-N10 |
|||
|
Image |
|
|||
|
Type |
0-line |
|||
|
Main unit/expansion unit |
Expansion |
|||
|
Control output |
N/A*1 |
|||
|
Light source LED |
Red, 4-element LED |
|||
|
APC |
ON/OFF switchable (Factory setting: OFF) |
|||
|
Response time |
50 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) |
|||
|
Number of interference prevention units |
0 for HIGH SPEED; 4 for FINE; 8 for TURBO/SUPER/ULTRA/MEGA |
|||
|
Unit expansion |
Up to 16 units can be connected total (two output type is treated as two units) |
|||
|
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
||
|
Current Consumption |
Normal: 900 mW or less (36 mA max. at 24 V, 48 mA max. at 12 V)*2 |
|||
|
Environmental resistance |
Ambient light |
Incandescent lamp: 20,000 lux or less, Sunlight: 30,000 lux or less |
||
|
Ambient temperature |
-20 to +55 °C -4 to +131 °F (No freezing)*3 |
|||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
|
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
|||
|
Case material |
Both main unit and expansion unit housing material: Polycarbonate |
|||
|
Weight |
Approx. 20 g |
|||
|
*1 Counted as 1 output when connecting with the network unit NU Series. |
||||
|
Model |
FS-N15CN |
FS-N15CP |
|||
|
Image |
|
|
|||
|
Type |
IP66 Fiberoptic Amplifier, 1 output type |
||||
|
Output |
NPN |
PNP |
|||
|
I/O format |
M8 connector *1 |
||||
|
Main unit/expansion unit |
Main unit |
||||
|
Control output |
1 output |
1 output |
|||
|
External input |
1 |
||||
|
Output toggle |
Light-ON/Dark-ON switchable |
||||
|
Light source LED |
Red 4-element LED (wavelength 630 nm) |
||||
|
Timer function |
Timer OFF/OFF delay/ON delay/One-shot |
||||
|
Response time |
50 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) |
||||
|
Number of interference prevention units |
0 units (expansion not possible) |
||||
|
Case size |
H30.3mm 1.19" x W9.8mm 0.39" x L71.8mm 2.38" |
||||
|
Unit expansion |
0 units (expansion not possible) |
||||
|
Protection circuit |
Reverse polarity protection, Over-current protection, Surge absorber |
||||
|
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
|||
|
Current Consumption |
Normal: 900 mW or less (36 mA max. at 24 V, 48 mA max. at 12 V)*2 |
Normal: 950 mW or less |
|||
|
Environmental resistance |
Enclosure rating |
IP66*3*4 |
|||
|
Ambient light |
Incandescent lamp: 20,000 lux or less, Sunlight: 30,000 lux or less |
||||
|
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||
|
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
||||
|
Material |
Adapter |
Glass-reinforced PBT |
|||
|
Weight |
Approx. 30 g |
||||
|
*1 Use a cable of 30 m 98.43' or less. |
|||||