Digital Fiber Optic Sensors
FS-V20 series
Recommended Replaceable Products: Fiber type Cable type - LR-WF10
Contact Us: 1-888-539-3623 Inquiry form
Fiber Amplifier, Cable Type, Main Unit, NPN FS-V21G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-V21G | |||
Type | Main unit, NPN | |||
Light source LED | Green LED | |||
Response time | 250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER TURBO) /4 ms (ULTRA TURBO) /500 µs (HIGH RESOLUTION) /50 µs (HIGH SPEED) | |||
Output selection | Light-ON/Dark-ON selectable | |||
Indicator lamp | Operation indicator: Red LED | |||
Detection mode | Light intensity/rising edge/falling edge | |||
Shift function | Max. ±1,999 (variable) | |||
Timer function | Mode | Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, selectable | ||
Variable range | 1 to 500 ms | |||
Accuracy | ±10 % of the Preset Value | |||
Control output | 100 mA max. (40VDC max), Residual voltage: 1Vmax. | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Power consumption | Normal | S-APC OFF: 580 mW max.(24 mA max. at 24 VDC), S-APC ON: 720 mW max.(30 mA max. at 24 VDC)*1 | ||
ECO half | S-APC OFF: 480 mW max.(20 mA max. at 24 VDC), S-APC ON: 600 mW max.(25 mA max. at 24 VDC)*1 | |||
ECO all | S-APC OFF: 430 mW max.(18 mA max. at 24 VDC), S-APC ON: 550 mW max.(23 mA max. at 24 VDC)*1 | |||
Environmental resistance | Ambient light | Incandescent lamp: 20,000 lux max., Sunlight: 30,000 lux max. | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*2 | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Polycarbonate | |||
Weight | Approx. 80 g (including 2-m cable) | |||
*1 S-APC will be always turned ON when the high-resolution or high-speed mode is selected. S-APC is by default set to OFF in any other mode. | ||||