Manual-Calibration Fiberoptic Sensor
FS-V/T/M series
Contact Us: 1-888-539-3623 Inquiry form
Wiring-saving Connector Unit FS-R0
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-R0 | |||
Response time | 410 µs to 1.2 ms *1 | |||
Expandable inputs | 16 (15 when using stability output) | |||
Number of outputs | 16 | |||
Control output | NPN open-collector 50 mA max. (40 V max.) Residual voltage: 1 V max. | |||
Protection circuit | Reversed polarity protection, over-current protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±5 %, Ripple (P-P) 5 % or less*2 | ||
Current consumption | 20 mA or less, plus current consumed by expansion units connected | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing)*3 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Polycarbonate | |||
Weight | Approx. 150 g | |||
*1 The response speed varies depending on the number of expansion units connected. |