Fiber Photoelectric Sensors
FS series
Recommended Replaceable Products: Digital Fiber Optic Sensors - FS-N series
Contact Us: 1-888-539-3623 Inquiry form
Fiber Amplifier PNP FS-17P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-17P | |||
Product name | ― | |||
Cable length | ||||
Allowable bending radius | ||||
Light source | Red LED | |||
Sensitivity adjustment | 7-turn trimmer | |||
Detecting distance (standard detection object) | ― | |||
Spot diameter | ||||
Minimum detectable object | ||||
Response time | Approx 0.5 ms | |||
Hysteresis | ― | |||
Operation mode | Light-ON and Dark-ON dual output | |||
Indicator lamp | Operation when lit: red LED | |||
Timer function | ― | |||
External tuning input signal | ||||
Output | PNP output | |||
Control output | PNP open-collector 100 mA max. (40 VDC max.), Residual voltage: 1 V max. | |||
Stability output | ― | |||
Protection circuit | ||||
Laser emission stop input | ||||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 35 mA or less | |||
Environmental resistance | Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH | |||
Material | Polycarbonate | |||