Digital CMOS Laser Sensor
GV series
DIN amplifier mounting bracket OP-76877
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-76877 | |||
Overview | Fixing bracket to fix DIN amplifier. | |||
Applicable product | AP-V80, CZ-V1/K1, FD-V70, FD-V40, FT, FW-V20, FD-MA1, GV-21/22, GT-71(A), FD-SA1/2, FD-UA1 | |||
Number included | 1 pcs. | |||
Material | SPCC | |||
Note | Included with DIN mounting type amplifier | |||
Weight | Approx. 13 g | |||