CMOS Multi-Function Analog Laser Sensor
IL series
Sensor heads IL-030
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | IL-030  | |||
Reference distance  | 30 mm 1.18"  | |||
Measurement range  | 20 to 45 mm 0.79" to 1.77"  | |||
Light source  | Type  | Red semiconductor laser, wavelength: 655 nm (visible light)  | ||
Laser class  | Class 1 (FDA (CDRH) Part1040.10)*1  | |||
Output  | 220 µW  | |||
Spot diameter (at standard distance)  | Approx. 200 × 750 µm  | |||
Linearity  | ±0.1% of F.S. (25 to 35 mm 0.98" to 1.38")*2*3  | |||
Repeatability  | 1 µm*4  | |||
Sampling rate  | 0.33/1/2/5 ms (4 levels available)  | |||
Operation status indicators  | Laser emission warning indicator: Green LED, Analog range indicator: Orange LED, Reference distance indicator: Red/Green LED  | |||
Temperature characteristics  | 0.05% of F.S./°C*5  | |||
Environmental resistance  | Enclosure rating  | IP67  | ||
Pollution degree  | 3  | |||
Ambient light  | Incandescent lamp: 5,000 lux*6  | |||
Ambient temperature  | -10 to +50 °C 14 to 122 °F (No condensation or freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Material  | Housing material: PBT, Metal parts: SUS304, Packing: NBR, Lens cover: Glass, Cable: PVC  | |||
Weight  | Approx. 60 g  | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice.  | ||||