CMOS Multi-Function Analog Laser Sensor
IL series
Sensor head IL-S100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IL-S100*1 | |||
Reference distance | 100 mm 3.94" | |||
Measurement range | 70 to 130mm0.276" to 5.118" | |||
Light source | Type | Red semiconductor laser, wavelength: 655 nm (visible light) | ||
Laser class | Class 2 laser product (FDA (CDRH) Part 1040.10,*2 IEC 60825-1) | |||
Output | 560 µW | |||
Spot diameter (at standard distance) | Approx. 110 x 2,700 µm | |||
Linearity | ±0.025% of F.S. (when used at a distance of 70 to 100 mm 2.75" to 3.94"), ±0.07% of F.S. (when used at a distance of 70 to 130 mm 2.75" to 5.11")*3 | |||
Repeatability | 4 µm*4 | |||
Sampling rate | 0.33/1/2/5 ms (Variable to 4 levels) | |||
Operation status indicators | Laser emission warning indicator: green LED, analog range indicator: orange LED, reference distance indicator: red/green LED | |||
Temperature characteristics | 0.03% of F.S./°C *5 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Pollution degree | 3 | |||
Ambient light | Incandescent lamp: 10,000 lux*6 | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No condensation or freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Housing material: PBT Metal parts: SUS304 Packing: NBR Lens cover: Glass Cable: PVC | |||
Weight | Approx. 75 g | |||
*1 Amplifiers purchased before August 16th, 2011 cannot be used. | ||||