CMOS Multi-Function Analog Laser Sensor
IL series
Sensor Head Cable, M8, L-shaped Connector, 20 m OP-87663
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87663 | |||
Applicable product | IL Series | |||
Number included | 1 cable | |||
Cable end | M8 L-shaped type - e-con | |||
Length | 20 m 65.62' | |||
Note | If you cut the cable, you will require a connector (OP-84338) for connecting to the display unit (amplifier unit). | |||
Weight | Approx. 680 g |