All - Purpose Laser Sensor
LR-T series
Connector Cable M12 Straight 2m Standard OP-87634
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87634 | |||
Type | Connector Cable Standard | |||
Number included | 1 | |||
Cable end | M12 straight - Loose wire | |||
Length | 2 m 6.56' | |||
Material | Cable: PVC | |||
Weight | Approx. 70 g | |||