 
Compact Laser Sensor
LR-X series
Standard Model, M8 Connector Type (Guarded Cable), 100mm range LR-X100CG
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | LR-X100CG | |||
| Type | M8 Connector Type*1 | |||
| Detecting Distance | 25.0 to 100.0 mm 0.98" to 3.94" | |||
| Standard Detectable Deviation | 1.0 mm 0.04" | |||
| Display Resolution | 0.1 mm 0.004" | |||
| Spot Size | Approx. 0.3 mm × 2 mm 0.012" × 0.08" | |||
| Response Time | 500 µs*2/1 ms/3 ms/10 ms/200 ms Selectable | |||
| Light Source | Type | Green laser (505 nm) | ||
| Laser Class | Class 1 Laser Product (IEC60825-1, FDA (CDRH), Part1040.10*3) | |||
| IO-Link | Specification v1.1/COM2 (38.4 kbps) | |||
| Functions | Timer Function | Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot | ||
| I/O | Control Output | NPN open collector/PNP open collector, N.O./N.C selectable.  *4 | ||
| External Input | External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  *4 | |||
| Protection Circuit | Protection against reverse power connection, protection against output overcurrent, | |||
| Power supply | Power voltage | 16 to 30 VDC (including 10% ripple (P-P) or less), class 2 | ||
| Power consumption | During normal operation: 970 mW (38 mA or lower at 24 V, 53 mA or lower at 16 V) (Excluding Load Current) | |||
| Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
| Ambient light | Incandescent lamp: 16000 lux or less | |||
| Ambient temperature | -10°C to +50°C 14°F to + 122°F (no freezing) | |||
| Relative humidity | 35 to 85% RH (no condensation) | |||
| Vibration resistance | 10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes | |||
| Shock resistance | 1000 m/s2 (100G) 6 times each for X, Y, and Z axes | |||
| Material | Head Case: SUS316L; Head Lens Cover: PSU | |||
| Accessories | Instruction manual, laser warning label | |||
| Weight | Approx. 45 g | |||
| *1 Ensure the cable length is 30 m 98.4' or less for the M8 connector type. Ensure the cable length is 20 m 65.6' or less when connecting via IO-Link. | ||||
 
