Compact Laser Sensor
LR-X series
Cable for M8 Connector Type High-flex 10 m OP-88507
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88507 | |||
Type | High-flex | |||
Sensor Side | M8 4-Pin Straight | |||
Cable Connector | Loose wires | |||
Length | 10 m 32.8' | |||
Material | Cable: PVC, Connector: Nickel-plated brass | |||
Weight | Approx. 370 g |