Compact Laser Sensor
LR-X series
Specs Compact Laser Sensor LR-X series
Standard Model, Cable Type
| 
         Model  | 
        
         LR-X50  | 
        
         LR-X100  | 
        
         LR-X250  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         Cable Type  | 
    |||||
| 
         Detecting Distance  | 
        
         25.0 to 50.0 mm 0.98" to 1.97"  | 
        
         25.0 to 100.0 mm 0.98" to 3.94"  | 
        
         30 to 250 mm 1.18" to 9.84"  | 
    |||
| 
         Standard Detectable Deviation  | 
        
         0.5 mm 0.02"  | 
        
         1.0 mm 0.04"  | 
        
         30 to 180 mm: 9 mm 1.18" to 7.09": 0.35"  | 
    |||
| 
         Display Resolution  | 
        
         0.1 mm 0.004"  | 
        
         1 to 2 mm 0.04" to 0.08"  | 
    ||||
| 
         Spot Size  | 
        
         Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"  | 
        
         Approx. 0.3 mm × 2 mm 0.012" × 0.08"  | 
        
         Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"  | 
    |||
| 
         Response Time  | 
        
         500 µs*1/1 ms/3 ms/10 ms/200 ms Selectable  | 
    |||||
| 
         Light Source  | 
        
         Type  | 
        
         Green laser (505 nm)  | 
    ||||
| 
         Laser Class  | 
        
         Class 1 Laser Product (IEC60825-1, FDA (CDRH), Part1040.10*2)  | 
    |||||
| 
         IO-Link  | 
        
         Specification v1.1/COM2 (38.4 kbps)  | 
    |||||
| 
         Functions  | 
        
         Timer Function  | 
        
         Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot  | 
    ||||
| 
         I/O  | 
        
         Control Output  | 
        
         NPN open collector/PNP open collector, N.O./N.C selectable.  *3  | 
    ||||
| 
         External Input  | 
        
         External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  *3  | 
    |||||
| 
         Protection Circuit  | 
        
         Protection against reverse power connection, protection against output overcurrent,  | 
    |||||
| 
         Power supply  | 
        
         Power voltage  | 
        
         16 to 30 VDC (including 10% ripple (P-P) or less), class 2  | 
    ||||
| 
         Power consumption  | 
        
         During normal operation: 970 mW (38 mA or lower at 24 V, 53 mA or lower at 16 V) (Excluding Load Current)  | 
    |||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP65/IP67 (IEC60529)  | 
    ||||
| 
         Ambient light  | 
        
         Incandescent lamp: 16000 lux or less  | 
        
         Incandescent lamp: 8000 lux or less  | 
    ||||
| 
         Ambient temperature  | 
        
         -10°C to +50°C 14°F to + 122°F (no freezing)  | 
    |||||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    |||||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes  | 
    |||||
| 
         Shock resistance  | 
        
         1000 m/s2 (100G) 6 times each for X, Y, and Z axes  | 
    |||||
| 
         Material  | 
        
         Head Case: SUS316L; Head Lens Cover: PSU  | 
    |||||
| 
         Accessories  | 
        
         Instruction manual, laser warning label  | 
    |||||
| 
         Weight  | 
        
         Approx. 90 g  | 
    |||||
| 
         *1 If 500 µs is selected, the following limitations apply.  | 
    ||||||
Standard Model, M8 Connector Type
| 
         Model  | 
        
         LR-X50C  | 
        
         LR-X100C  | 
        
         LR-X250C  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         M8 Connector Type*1  | 
    |||||
| 
         Detecting Distance  | 
        
         25.0 to 50.0 mm 0.98" to 1.97"  | 
        
         25.0 to 100.0 mm 0.98" to 3.94"  | 
        
         30 to 250 mm 1.18" to 9.84"  | 
    |||
| 
         Standard Detectable Deviation  | 
        
         0.5 mm 0.02"  | 
        
         1.0 mm 0.04"  | 
        
         30 to 180 mm: 9 mm 1.18" to 7.09": 0.35"  | 
    |||
| 
         Display Resolution  | 
        
         0.1 mm 0.004"  | 
        
         1 to 2 mm 0.04" to 0.08"  | 
    ||||
| 
         Spot Size  | 
        
         Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"  | 
        
         Approx. 0.3 mm × 2 mm 0.012" × 0.08"  | 
        
         Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"  | 
    |||
| 
         Response Time  | 
        
         500 µs*2/1 ms/3 ms/10 ms/200 ms Selectable  | 
    |||||
| 
         Light Source  | 
        
         Type  | 
        
         Green laser (505 nm)  | 
    ||||
| 
         Laser Class  | 
        
         Class 1 Laser Product (IEC60825-1, FDA (CDRH), Part1040.10*3)  | 
    |||||
| 
         IO-Link  | 
        
         Specification v1.1/COM2 (38.4 kbps)  | 
    |||||
| 
         Functions  | 
        
         Timer Function  | 
        
         Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot  | 
    ||||
| 
         I/O  | 
        
         Control Output  | 
        
         NPN open collector/PNP open collector, N.O./N.C selectable.  *4  | 
    ||||
| 
         External Input  | 
        
         External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  *4  | 
    |||||
| 
         Protection Circuit  | 
        
         Protection against reverse power connection, protection against output overcurrent,  | 
    |||||
| 
         Power supply  | 
        
         Power voltage  | 
        
         16 to 30 VDC (including 10% ripple (P-P) or less), class 2  | 
    ||||
| 
         Power consumption  | 
        
         During normal operation: 970 mW (38 mA or lower at 24 V, 53 mA or lower at 16 V) (Excluding Load Current)  | 
    |||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP65/IP67 (IEC60529)  | 
    ||||
| 
         Ambient light  | 
        
         Incandescent lamp: 16000 lux or less  | 
        
         Incandescent lamp: 8000 lux or less  | 
    ||||
| 
         Ambient temperature  | 
        
         -10°C to +50°C 14°F to + 122°F (no freezing)  | 
    |||||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    |||||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes  | 
    |||||
| 
         Shock resistance  | 
        
         1000 m/s2 (100G) 6 times each for X, Y, and Z axes  | 
    |||||
| 
         Material  | 
        
         Head Case: SUS316L; Head Lens Cover: PSU  | 
    |||||
| 
         Accessories  | 
        
         Instruction manual, laser warning label  | 
    |||||
| 
         Weight  | 
        
         Approx. 35 g  | 
    |||||
| 
         *1 Ensure the cable length is 30 m 98.4' or less for the M8 connector type. Ensure the cable length is 20 m 65.6' or less when connecting via IO-Link.  | 
    ||||||
Standard Model, M8 Connector Type (Guarded Cable)
| 
         Model  | 
        
         LR-X50CG  | 
        
         LR-X100CG  | 
        
         LR-X250CG  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         M8 Connector Type*1  | 
    |||||
| 
         Detecting Distance  | 
        
         25.0 to 50.0 mm 0.98" to 1.97"  | 
        
         25.0 to 100.0 mm 0.98" to 3.94"  | 
        
         30 to 250 mm 1.18" to 9.84"  | 
    |||
| 
         Standard Detectable Deviation  | 
        
         0.5 mm 0.02"  | 
        
         1.0 mm 0.04"  | 
        
         30 to 180 mm: 9 mm 1.18" to 7.09": 0.35"  | 
    |||
| 
         Display Resolution  | 
        
         0.1 mm 0.004"  | 
        
         1 to 2 mm 0.04" to 0.08"  | 
    ||||
| 
         Spot Size  | 
        
         Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"  | 
        
         Approx. 0.3 mm × 2 mm 0.012" × 0.08"  | 
        
         Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"  | 
    |||
| 
         Response Time  | 
        
         500 µs*2/1 ms/3 ms/10 ms/200 ms Selectable  | 
    |||||
| 
         Light Source  | 
        
         Type  | 
        
         Green laser (505 nm)  | 
    ||||
| 
         Laser Class  | 
        
         Class 1 Laser Product (IEC60825-1, FDA (CDRH), Part1040.10*3)  | 
    |||||
| 
         IO-Link  | 
        
         Specification v1.1/COM2 (38.4 kbps)  | 
    |||||
| 
         Functions  | 
        
         Timer Function  | 
        
         Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot  | 
    ||||
| 
         I/O  | 
        
         Control Output  | 
        
         NPN open collector/PNP open collector, N.O./N.C selectable.  *4  | 
    ||||
| 
         External Input  | 
        
         External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  *4  | 
    |||||
| 
         Protection Circuit  | 
        
         Protection against reverse power connection, protection against output overcurrent,  | 
    |||||
| 
         Power supply  | 
        
         Power voltage  | 
        
         16 to 30 VDC (including 10% ripple (P-P) or less), class 2  | 
    ||||
| 
         Power consumption  | 
        
         During normal operation: 970 mW (38 mA or lower at 24 V, 53 mA or lower at 16 V) (Excluding Load Current)  | 
    |||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP65/IP67 (IEC60529)  | 
    ||||
| 
         Ambient light  | 
        
         Incandescent lamp: 16000 lux or less  | 
        
         Incandescent lamp: 8000 lux or less  | 
    ||||
| 
         Ambient temperature  | 
        
         -10°C to +50°C 14°F to + 122°F (no freezing)  | 
    |||||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    |||||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes  | 
    |||||
| 
         Shock resistance  | 
        
         1000 m/s2 (100G) 6 times each for X, Y, and Z axes  | 
    |||||
| 
         Material  | 
        
         Head Case: SUS316L; Head Lens Cover: PSU  | 
    |||||
| 
         Accessories  | 
        
         Instruction manual, laser warning label  | 
    |||||
| 
         Weight  | 
        
         Approx. 45 g  | 
    |||||
| 
         *1 Ensure the cable length is 30 m 98.4' or less for the M8 connector type. Ensure the cable length is 20 m 65.6' or less when connecting via IO-Link.  | 
    ||||||
Separate Amplifier Model, Sensor Head, 2m Cable
| 
         Model  | 
        
         LR-XH50  | 
        
         LR-XH100  | 
        
         LR-XH250  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         Cable Length: 2 m 6.6'  | 
    |||||
| 
         Detecting Distance  | 
        
         25.0 to 50.0 mm 0.98" to 1.97"  | 
        
         25.0 to 100.0 mm 0.98" to 3.94"  | 
        
         30 to 250 mm 1.18" to 9.84"  | 
    |||
| 
         Standard Detectable Deviation  | 
        
         0.5 mm 0.02"  | 
        
         1.0 mm 0.04"  | 
        
         30 to 180 mm: 9 mm, 180 to 250 mm: 18 mm  | 
    |||
| 
         Display Resolution  | 
        
         0.1 mm 0.004"  | 
        
         1 to 2 mm 0.04" to 0.08"  | 
    ||||
| 
         Spot Size  | 
        
         Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"  | 
        
         Approx. 0.3 mm × 2 mm 0.012" × 0.08"  | 
        
         Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"  | 
    |||
| 
         Light Source  | 
        
         Type  | 
        
         Green laser (505 nm)  | 
    ||||
| 
         Laser Class  | 
        
         Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1)  | 
    |||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP65/IP67 (IEC60529)  | 
    ||||
| 
         Ambient light  | 
        
         Incandescent lamp: 16,000 lux or less, Sunlight: 16000 lux or less  | 
        
         Incandescent lamp: 8000 lux or less, Sunlight: 8000 lux or less  | 
    ||||
| 
         Ambient temperature  | 
        
         -10°C to +50°C 14°F to 122°F (no freezing)  | 
    |||||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    |||||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes  | 
    |||||
| 
         Shock resistance  | 
        
         1000 m/s2 (100G); 6 times each for X, Y, and Z axes  | 
    |||||
| 
         Material  | 
        
         Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable)  | 
    |||||
| 
         Accessories  | 
        
         Laser warning label  | 
    |||||
| 
         Weight  | 
        
         approx. 75 g  | 
    |||||
| 
         *1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.  | 
    ||||||
Separate Amplifier Model, Sensor Head, 10m Cable
| 
         Model  | 
        
         LR-XH50(10M)  | 
        
         LR-XH100(10M)  | 
        
         LR-XH250(10M)  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         Cable Length: 10 m 32.8'  | 
    |||||
| 
         Detecting Distance  | 
        
         25.0 to 50.0 mm 0.98" to 1.97"  | 
        
         25.0 to 100.0 mm 0.98" to 3.94"  | 
        
         30 to 250 mm 1.18" to 9.84"  | 
    |||
| 
         Standard Detectable Deviation  | 
        
         0.5 mm 0.02"  | 
        
         1.0 mm 0.04"  | 
        
         30 to 180 mm: 9 mm, 180 to 250 mm: 18 mm  | 
    |||
| 
         Display Resolution  | 
        
         0.1 mm 0.004"  | 
        
         1 to 2 mm 0.04" to 0.08"  | 
    ||||
| 
         Spot Size  | 
        
         Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"  | 
        
         Approx. 0.3 mm × 2 mm 0.012" × 0.08"  | 
        
         Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"  | 
    |||
| 
         Light Source  | 
        
         Type  | 
        
         Green laser (505 nm)  | 
    ||||
| 
         Laser Class  | 
        
         Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1)  | 
    |||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP65/IP67 (IEC60529)  | 
    ||||
| 
         Ambient light  | 
        
         Incandescent lamp: 16,000 lux or less, Sunlight: 16000 lux or less  | 
        
         Incandescent lamp: 8000 lux or less, Sunlight: 8000 lux or less  | 
    ||||
| 
         Ambient temperature  | 
        
         -10°C to +50°C 14°F to 122°F (no freezing)  | 
    |||||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    |||||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes  | 
    |||||
| 
         Shock resistance  | 
        
         1000 m/s2 (100G); 6 times each for X, Y, and Z axes  | 
    |||||
| 
         Material  | 
        
         Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable)  | 
    |||||
| 
         Accessories  | 
        
         Laser warning label, sensor head connector  | 
    |||||
| 
         Weight  | 
        
         approx. 250 g  | 
    |||||
| 
         *1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.  | 
    ||||||
Separate Amplifier Model, Amplifier Units Cable Type NPN
| 
         Model  | 
        
         LR-XN11N  | 
        
         LR-XN12N  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         NPN Output  | 
    ||||
| 
         Cable/Connector  | 
        
         Cable  | 
    ||||
| 
         Main Unit/Expansion Unit  | 
        
         Main Unit  | 
        
         Expansion Unit  | 
    |||
| 
         No. of Control Outputs  | 
        
         2  | 
    ||||
| 
         No. of External Inputs  | 
        
         1  | 
    ||||
| 
         Response Time  | 
        
         500 µs*1/1 ms/3 ms/10 ms/200 ms Selectable  | 
    ||||
| 
         IO-Link  | 
        
         —  | 
    ||||
| 
         Functions  | 
        
         Timer Function  | 
        
         Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot  | 
    |||
| 
         I/O  | 
        
         Control Output  | 
        
         Open collector, 30 VDC or lower, N.O./N.C.  | 
    |||
| 
         External Input  | 
        
         External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  | 
    ||||
| 
         Unit Expansion  | 
        
         Up to 8 expansion units possible (including main unit, a total of 9 units connected) However, up to 16-unit expansion is possible when the LR-XN10 is used for expansion with the NU Series.  | 
    ||||
| 
         Protection Circuit  | 
        
         Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection  | 
    ||||
| 
         Number of Interference Prevention Devices  | 
        
         OFF/4 units/8 units selectable*2  | 
    ||||
| 
         Power supply  | 
        
         Power voltage  | 
        
         16 to 30 VDC*3 (including 10% ripple (P-P) or less), class 2  | 
    |||
| 
         Power consumption  | 
        
         During normal operation: 1060 mW (44 mA or lower at 24 V, 61 mA or lower at 16 V), ECO ON/ALL: 895 mW (37 mA or lower at 24 V, 50 mA or lower at 16 V) (excluding Load Current)  | 
    ||||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         −20 to +55°C -4°F to 131°F (no freezing)*4  | 
    |||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    ||||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions  | 
    ||||
| 
         Shock resistance  | 
        
         500 m/s2 (50G); 3 times each for X, Y, and Z axes  | 
    ||||
| 
         Case Material  | 
        
         Main Unit and Cover: Polycarbonate  | 
    ||||
| 
         Accessories  | 
        
         Instruction manual  | 
    ||||
| 
         Weight  | 
        
         Approx. 80 g  | 
        
         Approx. 70 g  | 
    |||
| 
         *1 If 500 µs is selected, the following limitations apply.  | 
    |||||
Separate Amplifier Model, Amplifier Units Cable Type PNP
| 
         Model  | 
        
         LR-XN11P  | 
        
         LR-XN12P  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         PNP Output  | 
    ||||
| 
         Cable/Connector  | 
        
         Cable  | 
    ||||
| 
         Main Unit/Expansion Unit  | 
        
         Main Unit  | 
        
         Expansion Unit  | 
    |||
| 
         No. of Control Outputs  | 
        
         2  | 
    ||||
| 
         No. of External Inputs  | 
        
         1  | 
    ||||
| 
         Response Time  | 
        
         500 µs*1/1 ms/3 ms/10 ms/200 ms Selectable  | 
    ||||
| 
         IO-Link  | 
        
         —  | 
    ||||
| 
         Functions  | 
        
         Timer Function  | 
        
         Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot  | 
    |||
| 
         I/O  | 
        
         Control Output  | 
        
         Open collector, 30 VDC or lower, N.O./N.C.  | 
    |||
| 
         External Input  | 
        
         External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  | 
    ||||
| 
         Unit Expansion  | 
        
         Up to 8 expansion units possible (including main unit, a total of 9 units connected) However, up to 16-unit expansion is possible when the LR-XN10 is used for expansion with the NU Series.  | 
    ||||
| 
         Protection Circuit  | 
        
         Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection  | 
    ||||
| 
         Number of Interference Prevention Devices  | 
        
         OFF/4 units/8 units selectable*2  | 
    ||||
| 
         Power supply  | 
        
         Power voltage  | 
        
         16 to 30 VDC*3 (including 10% ripple (P-P) or less), class 2  | 
    |||
| 
         Power consumption  | 
        
         During normal operation: 1150 mW (47 mA or lower at 24 V, 64 mA or lower at 16 V), ECO ON/ALL: 985 mW (40 mA or lower at 24 V, 53 mA or lower at 16 V) (excluding Load Current)  | 
    ||||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         −20 to +55°C -4°F to 131°F (no freezing)*4  | 
    |||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    ||||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions  | 
    ||||
| 
         Shock resistance  | 
        
         500 m/s2 (50G); 3 times each for X, Y, and Z axes  | 
    ||||
| 
         Case Material  | 
        
         Main Unit and Cover: Polycarbonate  | 
    ||||
| 
         Accessories  | 
        
         Instruction manual  | 
    ||||
| 
         Weight  | 
        
         Approx. 80 g  | 
        
         Approx. 70 g  | 
    |||
| 
         *1 If 500 µs is selected, the following limitations apply.  | 
    |||||
Separate Amplifier Model, Amplifier Units Main unit (M8 Connector Type)
| 
         Model  | 
        
         LR-XN11C  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         Type  | 
        
         NPN Output/PNP Output (Selectable output)  | 
    |||
| 
         Cable/Connector  | 
        
         M8 connector*1  | 
    |||
| 
         Main Unit/Expansion Unit  | 
        
         Main Unit (expansion not possible)  | 
    |||
| 
         No. of Control Outputs  | 
        
         2*2  | 
    |||
| 
         No. of External Inputs  | 
        
         1*2  | 
    |||
| 
         Response Time  | 
        
         500 µs*3/1 ms/3 ms/10 ms/200 ms Selectable  | 
    |||
| 
         IO-Link  | 
        
         Specification v1.1/COM2 (38.4 kbps)  | 
    |||
| 
         Functions  | 
        
         Timer Function  | 
        
         Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot  | 
    ||
| 
         I/O  | 
        
         Control Output  | 
        
         Open collector, 30 VDC or lower, N.O./N.C.  | 
    ||
| 
         External Input  | 
        
         External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  | 
    |||
| 
         Unit Expansion  | 
        
         —  | 
    |||
| 
         Protection Circuit  | 
        
         Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection  | 
    |||
| 
         Number of Interference Prevention Devices  | 
        
         —  | 
    |||
| 
         Power supply  | 
        
         Power voltage  | 
        
         16 to 30 VDC*4 (including 10% ripple (P-P) or less), class 2  | 
    ||
| 
         Power consumption  | 
        
         During normal operation: 1150 mW (47 mA or lower at 24 V, 64 mA or lower at 16 V), ECO ON/ALL: 985 mW (40 mA or lower at 24 V, 53 mA or lower at 16 V) (excluding Load Current)  | 
    |||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         −20 to +55°C -4°F to 131°F (no freezing)*5  | 
    ||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    |||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions  | 
    |||
| 
         Shock resistance  | 
        
         500 m/s2 (50G); 3 times each for X, Y, and Z axes  | 
    |||
| 
         Case Material  | 
        
         Main Unit and Cover: Polycarbonate  | 
    |||
| 
         Accessories  | 
        
         Instruction manual  | 
    |||
| 
         Weight  | 
        
         Approx. 22 g  | 
    |||
| 
         *1 Ensure the cable length is 30 m 98.4' or less for the M8 connector type. Ensure the cable length is 20 m 65.6' or less when connecting via IO-Link.  | 
    ||||
Separate Amplifier Model, Amplifier Units Expansion unit (Zero Line Type)
| 
         Model  | 
        
         LR-XN10  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         Type  | 
        
         —  | 
    |||
| 
         Cable/Connector  | 
    ||||
| 
         Main Unit/Expansion Unit  | 
        
         Expansion Unit  | 
    |||
| 
         No. of Control Outputs  | 
        
         None*1  | 
    |||
| 
         No. of External Inputs  | 
        
         —  | 
    |||
| 
         Response Time  | 
        
         500 µs*2/1 ms/3 ms/10 ms/200 ms Selectable  | 
    |||
| 
         IO-Link  | 
        
         —  | 
    |||
| 
         Functions  | 
        
         Timer Function  | 
        
         Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot  | 
    ||
| 
         I/O  | 
        
         Control Output  | 
        
         —  | 
    ||
| 
         External Input  | 
    ||||
| 
         Unit Expansion  | 
        
         Up to 8 expansion units possible (including main unit, a total of 9 units connected) However, up to 16-unit expansion is possible when the LR-XN10 is used for expansion with the NU Series.  | 
    |||
| 
         Protection Circuit  | 
        
         Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection  | 
    |||
| 
         Number of Interference Prevention Devices  | 
        
         OFF/4 units/8 units selectable*3  | 
    |||
| 
         Power supply  | 
        
         Power voltage  | 
        
         16 to 30 VDC*4 (including 10% ripple (P-P) or less), class 2  | 
    ||
| 
         Power consumption  | 
        
         During normal operation: 1060 mW (44 mA or lower at 24 V, 61 mA or lower at 16 V), ECO ON/ALL: 895 mW (37 mA or lower at 24 V, 50 mA or lower at 16 V)  | 
    |||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         −20 to +55°C -4°F to 131°F (no freezing)*5  | 
    ||
| 
         Relative humidity  | 
        
         35 to 85% RH (no condensation)  | 
    |||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions  | 
    |||
| 
         Shock resistance  | 
        
         500 m/s2 (50G); 3 times each for X, Y, and Z axes  | 
    |||
| 
         Case Material  | 
        
         Main Unit and Cover: Polycarbonate  | 
    |||
| 
         Accessories  | 
        
         Instruction manual  | 
    |||
| 
         Weight  | 
        
         Approx. 21 g  | 
    |||
| 
         *1 This counts as 1 output when expanding with multiple units to the FS-MC8N/MC8P and NU Series.  | 
    ||||