Self-contained CMOS Laser Sensor
LR-Z series
Connector Cable M8 Straight 2-m PVC OP-73864
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-73864 | |||
Type | Connector Cable | |||
Applicable product | FS-N1*C, FS-V30C, PZ-G, M8 connector sensor | |||
Number included | 1 pcs. | |||
Cable end | M8 straight - Loose wire | |||
Length | 2 m 6.56' | |||
Material | Cable: Polyvinyl chloride (PVC) | |||
Weight | Approx. 55 g |