Self-contained CMOS Laser Sensor

LR-Z series

Catalogs View Catalog

Robust Mounting Bracket OP-87410

OP-87410 - Robust Mounting Bracket

Specifications

Model

OP-87410

Type

Robust Fittings

Applicable product

LR-Z Series

Material

SUS316L

Note

When installing connector type, only L-shaped connector cable can be mounted.

Weight

Approx. 170 g

Other Models