Self-contained CMOS Laser Sensor
LR-Z series
Connector Cable M8 L-shaped 2m Chemical-resistant OP-87620
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87620 | |||
Applicable product | PR-G series | |||
Number included | 1 | |||
Cable end | M8 L-shaped - Pre-wired | |||
Length | 2 m 6.56' | |||
Material | Cable: PVCConnector: SUS316L | |||
Weight | Approx. 60 g |