Multi-Purpose Digital Laser Sensor
LV-N series
Lens LV-L02
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-L02 | |||
Type | Lens attachment for the LV-NH47/LV-H47 | |||
Area width | Standard mode | Detecting distance at 55 mm 2.17": 17 mm 0.67" | ||
When slit 1 is equipped | Detecting distance at 55 mm 2.17": 13.0 mm 0.51" | |||
When slit 2 is equipped | Detecting distance at 55 mm 2.17": 11.0 mm 0.43" | |||
When slit 3 is equipped | Detecting distance at 55 mm 2.17": 8.5 mm 0.33" | |||
When slit 4 is equipped | Detecting distance at 55 mm 2.17": 6.0 mm 0.24" | |||
Area thickness | Detecting distance at 55 mm 2.17": 3.0 mm 0.12" | |||
Material | Case | Polyacetal (main body), Arton (lens) | ||
Weight | Approx. 1 g |