 
Multi-Purpose Digital Laser Sensor
LV-N series
Amplifier, Cable, Main unit, NPN LV-N11N
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | LV-N11N | |||
| Type | 2 output | |||
| Output | NPN | |||
| Cable/connector | Cable | |||
| Main/Expansion unit | Main unit | |||
| I/O | Control outputs | 2 output | ||
| External input | 1 input | |||
| Monitor output | None | |||
| Output selection | LIGHT-ON/DARK-ON (switch-selectable) | |||
| Timer function | Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, | |||
| Control outputs | NPN open collector 30 V, Residual voltage 1 V or less (Output current: 10 mA or less) / 2 V or less (Output current: 10 to 100 mA) | |||
| Response time | 80 µs (HIGH SPEED)/250 µs (FINE)/500 µs (TURBO)/1 ms (SUPER)/4 ms (ULTRA)/16 ms (MEGA) *1 | |||
| Monitor output | - | |||
| External input | Input time 2 ms (ON)/20 ms (OFF) or more*2 | |||
| Number of interference | Connected to other than LV-S31: 0 for HIGH SPEED; 2 for FINE/TURBO/SUPER; 4 for ULTRA/MEGA,  | |||
| Case size | H 32.6 mm 1.28" × W 9.8 mm 0.39" × L 78.7 mm 3.1" | |||
| Unit expansion | Up to 17 units can be connected in total (two-output type is treated as two units) | |||
| Protection circuit | Reverse polarity protection, Over-current protection, Surge absorber | |||
| Rating | Power voltage | 24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS*4*5 | ||
| Power | Normal: 830 mW or less (at 30 V. 30 mA at 24 V, 56 mA or less at 12 V)*6 | |||
| Environmental resistance | Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing)*8 | ||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
| Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
| Material | Cable | PVC | ||
| Case | Main unit and cover material: Polycarbonate | |||
| Weight | Approx. 75 g | |||
| *1 80 µs cannot be selected when the LV-S31/S62/S63 is connected | ||||
 
