Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Spot Reflective, Adjustable beam spot LV-NH32
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH32 | |||
Type | Adjustable beam spot | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 1200 mm 47.24" | ||
ULTRA | 1000 mm 39.37" | |||
SUPER | 750 mm 29.53" | |||
TURBO | 500 mm 19.69" | |||
FINE | 250 mm 9.84" | |||
HSP | 200 mm 7.87" | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Glass reinforced plastic | ||
Lens cover | Acrylic (Receivers: Polyarylate) | |||
Weight | Approx. 65 g | |||