Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Retro-reflective model, Area type Magnified beam, wide area LV-NH65
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH65 | |||
Type | Magnified beam, wide area | |||
FDA (CDRH) Part 1040.10 | Class 1 | |||
IEC 60825-1 | ||||
Light source | Visible semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 180 to 350 mm 7.09" to 13.78" (300 to 500 mm 11.81" to 19.69") *1 | ||
ULTRA | 100 to 200 mm 3.94" to 7.87" (150 to 350 mm 5.91" to 13.78") *1 | |||
SUPER | 60 to 180 mm 2.36" to 7.09" (100 to 300 mm 3.94" to 11.81") *1 | |||
TURBO | 10 to 150 mm 0.39" to 5.91" (10 to 250 mm 0.39" to 9.84") *1 | |||
FINE | 0 to 120 mm 4.72" (10 to 200 mm 0.39" to 7.87") *1 | |||
HSP | 0 to 100 mm 3.94" (0 to 150 mm 5.91") *1 | |||
Environmental resistance | Ambient temperature | -10 to +55°C 14°F to 131°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Case | Glass-reinforced plastic | ||
Lens cover | Norbornene plastic | |||
Weight | Approx. 70 g 2.47 oz | |||
*1 Detecting distance when using the included reflector indicated without parentheses. Detecting distance when using the OP-51428 reflective tape (sold separately) indicated in parentheses. | ||||