Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Sensors
          4. Laser Sensors
          5. Multi-Purpose Digital Laser Sensor
          6. Head Lineup

          Multi-Purpose Digital Laser Sensor

          LV-N series

          LV-NH110 Area Spot Thrubeam

          Unaffected by the target’s color or shape

          Excellent environmental resistance!

          With the LV-NH110 Laser sensor detecting in contaminated environments is not longer a problem.!

          High powered thrubeam for contaminated environments

          30 Times More Power that is Not Diminished Even Through Small Clearances!

          Stable light intensity even when 90% of beam is blocked!

          Stable light intensity even with partial beam blockage

          Stable Light Intensity Even at a Distance of 65.6'(20m) ! *

          The received light intensity level remains at the maximum value of 9999 even at a distance of 65.6' (20m)

          Stable light intensity even with partial beam blockage

          * NOTE: In actual use, it is recommended that the product be used within the specification distance of 2 m; otherwise detection may become unstable due to the influence of the operating environment

          Applications

          Detecting the Presence or Absence of Targets in Bags

          Detecting targets in bags

          Detecting the presence or absence of contents can be performed reliably, even through graphics or text.


          Counting the Number of Decals

          Counting decals

          Stickers can be detected when the decals block the light that passes through the mounting paper.


          Detecting full level in a hopper

          Detecting hopper level

          Falling targets are ignored; only accumulated targets are detected.

          Detecting the presence or absence of a cartridge in a pen

          Detecting pen cartridge

          The contents of a pen can be detected to determine whether a pen cartridge is inserted.

          Detecting Targets in a Cleansing Process

          Detecting targets in mist

          Targets can be detected through acrylic boards in a cleansing process.


          Detecting Breaks on Sheets

          Detecting breaks in sheet material

          Even small breaks can be detected reliably.

          Detecting Presence/absence of Labels on Bottles

          Detecting bottle labels

          LV-NH110 stably detects a label only. Its high power laser ignores bottle or powder sticking on the bottle.

          Detecting Presence/absence of Envelope Contents

          Detecting envelope contents

          LV-NH110 enables much more stable detection of envelope content by passing the laser through the envelope.

          Detecting Top/bottom of Protruding Workpieces

          Detecting workpiece protrusion

          LV-NH110 can detect mis-positioned workpiece that has a protrusion. If the position is wrong, laser beam passes through narrow gap between workpiece and base.

          Specifications

          Model

          LV-NH110

          LV-NH100

          LV-NH300

          Type

          Area thrubeam, High power

          Area thrubeam, High performance

          FDA (CDRH) Part 1040.10

          Class 1 Laser Product

          IEC 60825-1

          Light source

          Visible red semiconductor laser, Wavelength: 660 nm

          Detecting
          distance

          MEGA

          2000 mm 78.74"
          (Detecting area: 10 mm 0.39")

          2000 mm 78.74"
          (Detecting area: 30 mm 1.18")

          ULTRA

          SUPER

          TURBO

          FINE

          HSP

          Environmental resistance

          Ambient temperature

          -10 to +55 °C 14 to 131 °F (No freezing)

          Relative humidity

          35 to 85 % RH (No condensation)

          Material

          Case

          Glass reinforced plastic

          Lens cover

          Transmitter: Glass, Receiver: Polyarylate

          Weight

          Approx. 75 g

          Approx. 95 g

          Dimensions

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Sensors