Ultra-small Digital Laser Sensor
LV-S series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, Main Unit, NPN LV-11A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-11A | |||
Main unit/expansion unit | Main unit | |||
Applicable model | LV-H41/H51 | |||
FDA (CDRH) Part 1040.10 | Class I | |||
Control output | NPN open-collector x 2 channels, 40 VDC max., max. 100 mA, residual voltage (1.0 V max.) | |||
Response time | LV-S31standard mode | 500 µs | ||
Protection circuit | Reversed polarity protection, over-current protection, surge absorber | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Unit expansion | Up to 7 additional expansion units can be installed (8 units including the main unit), | |||
External calibration input | Input response time: 20 ms min. | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less | ||
Power consumption | 1.5 W max. (125 mA max. for 12 V, 62.5 mA max. for 24 V) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*1 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main unit | Polycarbonate | ||
Case | ||||
Weight | Approx. 120 g | |||
*1 To connect several units they must be mounted on a METAL DIN rail. Ensure that the output current is 20 mA max. With several units connected, the allowable ambient temperature range varies as follows: 1 to 2 units connected: -10 to +55 °C 14 to 131°F, 3 to 10 units connected: -10 to +50 °C 14 to 122°F, 11 to 16 units connected: -10 to +45 °C 14 to 113°F | ||||