Ultra-small Digital Laser Sensor
LV-S series
Side View Attachment LV-F1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-F1*1 | |||
Type | Side-view attachment for | |||
Applicable model | LV-S71, LV-S72 | |||
Detecting | MEGA | LV-S71:250 mm 9.84"、LV-S72:400 mm 15.75"*2 | ||
ULTRA | LV-S71:250 mm 9.84"、LV-S72:400 mm 15.75" | |||
SUPER | ||||
TURBO | ||||
FINE | ||||
HSP | ||||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Main unit | Metal part: Stainless steel | ||
Weight | Approx. 22 g | |||
*1 Contains a symmetrical mounting bracket |