Digital Laser Sensor
LV series
Lens LV-L01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-L01 | |||
Detection distance | Standard mode | MEGA : 960*1 | ||
When slit 1 is equipped | MEGA : 840*1 | |||
When slit 2 is equipped | MEGA : 720*1 | |||
When slit 3 is equipped | MEGA : 600*1 | |||
When slit 4 is equipped | MEGA : 480*1 | |||
Area width | Standard mode | Detecting distance at 50 mm : 15 mm | ||
When slit 1 is equipped | Detecting distance at 50 mm : 11.5 mm | |||
When slit 2 is equipped | Detecting distance at 50 mm : 9.5 mm | |||
When slit 3 is equipped | Detecting distance at 50 mm : 7.5 mm | |||
When slit 4 is equipped | Detecting distance at 50 mm : 5.5 mm | |||
Area thickness | Detecting distance at 50 mm : 2.6 mm | |||
Material | Case | Polyacetal (main unit), arton (lens) | ||
Weight | Approx. 1 g | |||
*1 LV-S Series only |