Laser Photoelectric Sensors
LZ series
Recommended Replaceable Products: Sensor head, Spot Reflective, Ultra-small beam spot - LV-NH37
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head, Visible-light Type LZ-155
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LZ-155 | |||
Type | Small spot reflective model sensor head | |||
DetectingdistanceTransmitter lens: Norbornene plasticReceiver lens cover: Polyarylate | 40 to 60 mm 1.57" to 2.36" (spot diameter: 1 mm ø0.04" or less) | |||
Light source | Semiconductor laser, wavelength: 670 mm, 1.4 mW maximum, Class 2 | |||
Detectable object | Transparent and opaque | |||
Minimum detectable object | Copper wire with a diameter of 0.01 mm | |||
Minimum beam spot diameter | 0.05 mm | |||
Repetition accuracy | 0.005 mm 0.0002" (horizontal direction) | |||
Sensitivity adjustment | 7-turn trimmer | |||
Response time | 1ms max. | |||
Operation mode | Light-ON/Dark-ON (switchable by way of a switch) | |||
Indicator lamp | Operation: red LED | |||
Control output | NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max. | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 60 mA or less | |||
Environmental resistance | Ambient light | Fluorescent lamp: 3,000 lux or less, Sunlight: 5,000 lux or less | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Aluminum die-cast (Case) | |||
Weight | Approx. 70 g (including 2-m 6.6' cable) | |||