Laser Photoelectric Sensors
LZ series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LZ-A152
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LZ-A152 | |||
Sensitivity adjustment | Many-turn trimmer (7 turns) | |||
Output status | Switchable by way of a switch (LIGHT ON <=> DARK ON) | |||
Response time | ― | |||
2.5ms or less | ||||
Power on reset | 1s or less | |||
Indicator lamp | Operation: red LED | |||
Control output | NPN open-collector 100 mA max. (40 V max.) | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) | ||
Current consumption | 60 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH | |||
Weight | Approx. 75 g (including the cable) |