Network Communication Unit
NU series
Communication Unit EtherNet/IP™ Compatible NU-EP1A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NU-EP1A | |||
Name | EtherNet/IP Compatible Network Unit | |||
Ethernet | Compliant standards | IEEE802.3 (10BASE-T) | ||
Transmission rate | 10 Mbps (10BASE-T) | |||
Transmission media | STP cable or Category 3 or higher UTP cable (10BASE-T) *1 | |||
Maximum cable length | 100 m (Distance between NU-EP1A and Ethernet switch) | |||
Max. number of connection stages | 4 (10BASE-T) | |||
EtherNet/IP™ | Compliant functions | Cyclic communication | ||
Number of connections | 32 | |||
RPI (Transmission cycle) | 0.5 to 10000 ms (0.5 ms unit) | |||
Tolerable communication bandwidth for cyclic communication | 6000 pps | |||
Conformance test | Compatible with CT21 | |||
Sensor connection | Connectable sensors | Sensor amplifiers with N-bus support *2 | ||
Number of connectable units | 16 units max *3 | |||
Power supply | Power is supplied from NU-EP1A via wiring-saving connector. | |||
Allowable passing current | Overall 1200 mA or less *4 | |||
Power during PoE power receiving | Supply voltage: 24V±10%, supply current: 360 mA or less *5*6 | |||
Indicator lamp | Link/activity indicator (LINK/ACT): Green LED | |||
Power voltage | 24 VDC ±10%, ripple (p-p) 10% or less, | |||
Power consumption | 1500 mW or less (at 24 V 60 mA max) *7 | |||
Environmental resistance | Pollution degree | 2 | ||
Ambient temperature | -20 to 55 °C (no freezing) | |||
Relative humidity | 35 to 85% RH (no condensation) | |||
Vibration resistance | 10 to 55 Hz compound amplitude 1.5 mm, 2 hours each in X, Y, Z directions | |||
Material | Main unit case: Polycarbonate | |||
Weight | Approx. 80 g (including connectors) | |||
*1 When using the power PoE power receiving function, use the STP cable or Category 5 or higher UTP cable. | ||||