RGB Digital Fiberoptic Sensors
CZ-V20 series
Reflective Sensor Head, Gloss Determination Type CZ-H72
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-H72 | |||
Type | Luster detection (Adjustable beam spot) | |||
Detecting area | 15 mm 0.59" (Center)*1 | |||
Smallest spot diameter | Small: approx. 3 mm 0.12 dia., Large: approx. 5 mm 0.20" dia. | |||
Light source | Red LED (665 nm) | |||
Minimum bend radius of fi ber | 25 mm 0.98" | |||
Environmental resistance | Enclosure rating | IP40 | ||
Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing:Fiberglass reinforced plastic , Lens cover:Glass | |||
Weight | Approx. 50 g | |||
*1 Small beam spot: 15 ±3 mm 0.59" ±0.12", Large beam spot: 15 ±5 mm 0.59" ±0.20" | ||||