RGB Digital Fiberoptic Sensors
CZ-V20 series
Amplifier Unit, Main Unit, PNP CZ-V21AP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-V21AP*1 | |||
Output | PNP output | |||
Main unit/expansion unit | Main unit | |||
Response time | 200 µs (HIGH SPEED) /1 ms (FINE) /4 ms (TURBO) /8 ms (SUPER) | |||
Control output | PNP open-collector x 4 channels, 30 VDC max., Up to 100 mA for one output, Up to 200 mA in total of 4 outputs, Residual voltage: 1.0 V max.*2 | |||
Protection circuit | Reverse-polarity protection, overcurrent protection, surge absorber | |||
External tuning input, external bank switch input (C/C + I-mode), external shift input (super I-mode) | Input time: 20 ms min. | |||
Timer function | Timer OFF/OFF-delay/ON-delay/One-shot, Timer time: 1 to 1000 ms adjustable (for each bank respectively) | |||
Unit expansion | Up to 3 units (4 units total including the main unit) | |||
Number of interference prevention units | 0 for HIGH SPEED; 2 for FINE/TURBO/SUPER | |||
Rating | Power voltage | 24 VDC, Ripple (P-P) 10 % or less | ||
Power consumption | Normal mode: 1.5 W (62.5 mA or less), Eco-mode: 1 W (42.0 mA or less) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*3 | ||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing, cover: Polycarbonate | |||
Accessories | Mounting Fittings | |||
Weight | Approx. 110 g | |||
*1 The expansion unit of the FS-V20 Series cannot be connected to the main unit of the CZ-V20 Series. To connect the FS and CZ Series units, connect the expansion unit of the CZ-V20 Series to | ||||