RGB Digital Fiberoptic Sensors
CZ series
Reflective Sensor Head, Area Type CZ-12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-12 | |||
Type | Area beam spot, reflective | |||
Detecting area | 5 to 20 mm0.20" to 0.79" | |||
Allowable bending radius | R25 mm 0.98" | |||
Cable length | 2 m (free-cut) 6.6' | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Fiber: Plastic (Polyethylene sheathed) | |||
Case material | Polysulfone | |||
Weight | Approx. 19 g | |||