Self-Contained Full-Spectrum Sensor
LR-W series
Standard Mounting Bracket OP-88021
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88021*1 | |||
Type | Standard mounting bracket | |||
Applicable product | LR-W500/W70/WF10 | |||
Material | SUS304 | |||
Note | M3 screw × 2 supplied | |||
Weight | Approx. 110 g | |||
*1 The 4-pin M12 connector type may not be mounted in the orientation shown in the picture (connector downward). Confirm the dimensions and surroundings carefully. |