Self-Contained Full-Spectrum Sensor
LR-W series
Adjustable bracket mounting screw 105mm OP-88024
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88024 | |||
Type | Adjustable bracket | |||
Applicable product | LR-W500(C)/W70(C)/WF10(C) | |||
Material | Iron nickel plating | |||
Note | Locking screw (105 mm 4.13") | |||
Weight | Approx. 140 g |