Amp.-in-Photoelectric Sensors
PQ series
Recommended Replaceable Products: PQ mounting bracket (for TR) - OP-87158
Contact Us: 1-888-539-3623 Inquiry form
Mounting Bracket OP-91127
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-91127 | |||
Type | Mounting Fittings | |||
Overview | Dedicated mounting bracket for PQ. Transmitter/receiver setup. | |||
Applicable product | PQ-01, PQ-02 | |||
Number included | 2 pcs. | |||
Material | Steel (Black chromate) | |||