Self-contained Photoelectric Sensor PR-G series

Rugged Metal Photoeye Built to Last

PR-G series - Self-contained Photoelectric Sensor

The PR-G Series is a heavy duty general purpose photoelectric sensor in a metal housing with high power and easy trimpot adjustment. It has a range of up to 30m (98.4') and offers hard wired, M8 connector, and M12 connector cable options.

Features

New Standard for Photoelectric Sensors

KEYENCE is known for durable sensors and PR-G is one of the most durable.

High Power

The PR-G Series has options powerful enough to blast 30m (98.4'). This power also benefits shorter range applications by being able to blast through dust, dirt, oil, etc.

Ease of Use

A simple trimpot is used to adjust the sensitivity on all PR-G sensors. This series also features highly visible output indicators and options that have a digital display, providing real-time feedback.