Self-contained Photoelectric Sensor
PR-G series
Reflector OP-87624
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87624 | |||
Type | Round reflector | |||
Detecting distance | 0.1 to 3 m 0.3' to 9.8' | |||
Reflective Area | ø80 ø3.15" exclude ø10.5 ø0.41" in the middle | |||
Environmental resistance | Ambient temperature range | -20 to +50 °C -4 to 122 °F | ||
Material | Reflector : Acrylic | |||
Weight | 35 g |