Self-contained Photoelectric Sensor
PR-G series
Adjustable Bracket Mounting Bracket 200 mm OP-87665
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87665 | |||
Type | Adjustable mounting bracket | |||
Applicable product | PR Series, PZ Series, LR Series | |||
Length | 200 mm | |||
Material | SUS304 | |||
Note | M3 screw × 4, plate nut for mini-slim or flat × 1 included | |||
Weight | Approx. 77 g | |||