Amplifier Separate Type Photoelectric Sensor
PS series
Slit for PS-55 OP-2555
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-2555 | |||
Type | Slit | |||
Applicable product | PS-55 | |||
Slit size | ∅2mm opaque | |||
Material | ABS | |||
Note | Transmitter/receiver setup | |||
Weight | Approx. 0.5 g | |||