Self-contained Threaded Sensors
PZ-G series
Slit for PZ-G Transmissive Type OP-85137
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85137 | |||
Overview | Used for thrubeam models to prevent interference. | |||
Applicable product | PZ-G Standard (Rectangular) model | |||
Number included | 3 slits for each (0.5mm, 1mm, 2mm) | |||
Slit size | 0.5mm, 1mm, 2mm | |||
Material | Polyvinyl chloride (PVC) | |||
Weight | Approx. 1 g | |||