Self-contained Threaded Sensors
PZ-G series
Recommended Replaceable Products: Connector Cable M12, Straight, 10 m, Oil-resistant - OP-87637
Contact Us: 1-888-539-3623 Inquiry form
Connector Cable M12 Straight 10-m PUR OP-85506
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85506 | |||
Overview | This is a connector cable for the M12 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance. | |||
Applicable product | PZ-G threaded models (For M12 connector) | |||
Number included | 1 pcs. | |||
Cable end | M12 straight - Loose wire | |||
Length | 10 m 32.81' | |||
Material | Cable: Polyurethane (PUR) | |||
Weight | Approx. 320 g | |||