Self-contained Threaded Sensors
PZ-G series
Recommended Replaceable Products: Connector Cable M12 Straight 2-m PUR - OP-88075
Contact Us: 1-888-539-3623 Inquiry form
Connector Cable M12 Straight 2-m PUR OP-85507
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85507 | |||
Overview | This is a relay connector cable with M12 on both ends. This connector cable is made of polyurethane (PUR), which has excellent oil resistance. | |||
Applicable product | M12 connector sensor | |||
Cable end | M12 straight - M12 straight | |||
Length | 2 m 6.56' | |||
Material | Cable: Polyurethane (PUR) | |||
Weight | Approx. 90 g | |||