Built-in amplifier photoelectric sensors
PZ-G series
Side Mounting Bracket PZ-B21A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ-B21A | |||
Type | Side mounting bracket (vertical mounting L) | |||
Applicable product | For the standard (square) cable type | |||
Number included | 1 unit | |||
Material | Mounting bracket: SUS304Screw: Stainless steel | |||
Weight | Approx. 15 g | |||