 
Built-in amplifier photoelectric sensors
PZ-G series
Side Mounting Bracket PZ-B24
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | PZ-B24 | |||
| Type | Side mounting bracket (vertical mounting R) | |||
| Applicable product | Standard (square) type (Supports M8 L-shaped connector cable only) | |||
| Number included | 1 unit | |||
| Material | Mounting bracket: SUS304Screw: Stainless steel | |||
| Weight | Approx. 25 g | |||
 
