Built-in amplifier photoelectric sensors
PZ-G series
One-touch Mounting Bracket PZ-B82
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ-B82 | |||
Type | One-touch mounting bracket | |||
Applicable product | Hex-shaped | |||
Number included | 1 unit | |||
Material | Base unit: PolyacetalSlide unit: Glass-reinforced polyamide | |||
Note | If the PZ-B82 is used, the OP-85135 attachment cannot be equipped. | |||
Weight | Approx. 10 g |