Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Standard Mounting Bracket PZ-B83

PZ-B83 - Standard Mounting Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

PZ-B83

Type

One-touch mounting bracket

Applicable product

For the standard (square) connector type (Supports M8 L-shaped connector cable only)

Number included

1 unit

Material

Mounting bracket: SUS304, Stopper: SUS303 and polyacetal

Weight

Approx. 30 g

Data Sheet (PDF) Other Models