Built-in amplifier photoelectric sensorsPZ-G series
PZ-G51CB

Model | PZ-G51CB | |||
Type | Thrubeam, Standard | |||
Shape | Threaded | |||
Output | Bipolar | |||
Cable connection | M12 connector *1 | |||
Detecting distance | 20 m | |||
Spot diameter | ― | |||
Light source | Red LED | |||
Sensitivity adjustment | 1-turn trimmer (230°) | |||
Response time | 500 µs | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicators (LED) | Power (T): Orange LED | |||
Control output | Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Interference suppression | Up to 2 units | |||
Tightening torque | Threaded models (front M18 part): 1.0 N m max., (side slotted hole part): 0.5 N m max. | |||
Rating | Power voltage | 10 to 30 VDC, including Ripple (P-P) 10 % | ||
Current consumption | Transmitter: 20 mA or less, Receiver: 28 mA or less | |||
Environmental resistance | Enclosure rating | IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K | ||
Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Housing, M18 nut | Glass-fiber reinforced PBT | ||
Lens cover | Polyarylate (PAR) | |||
Trimmer | Glass-fiber reinforced polyamide (PA) | |||
Case connection | Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) | |||
Cable (cable models only) | Polyvinyl chloride (PVC) | |||
Connector (connector type with cable only) | ― | |||
Accessories | Instruction manual, M18 nut x 1 piece (threaded models only) | |||
Weight | Threaded connector models: Approx. 15 g | |||
*1 Cable sold separately for connector models | ||||
Downloads
For Your Support