High Accuracy Contact Type Digital Displacement Sensor
AT2 series
Recommended Replaceable Products: Amplifier Unit, DIN Rail Type, NPN - GT2-71N
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit AT2-301
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AT2-301 | |||
Type | Amplifier | |||
Stroke | ― | |||
Measurement range | ||||
Analog output voltage | Output voltage | ±0.5 V | ||
Impedance | 100 Ω | |||
Resolution | 0.02% of F.S.*1 | |||
Linearity | ― | |||
Response | DC to 100 Hz (-3 dB) | |||
Measurement force | ―*2 | |||
The temperature characteristics | 0.02% of F.S./°C*3 | |||
Connection cord length | 3 m | |||
Disconnection alarm output | NPN: 100 mA max. (40 V), Residual voltage: 1 V max. | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less, 120 mA or less | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 230 g | |||
*1 F.S. indicates the measurement range (example: this indicates 1.0 mm 0.039" for the AT2-51). | ||||